Reliable gripper technology for every application
Gripper | Components | Robotic solutions | Industrial robots

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
2-Jaw Parallel Grippers
Series GPP5000AL

- Aluminum Linear Guide – The alternative
- Only here – larger stroke, reduced costs
- The value promise – Consistent and without fine print

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative

- Aluminum Linear Guide – The alternative
- Only here – larger stroke, reduced costs
- The value promise – Consistent and without fine print
From automotive to general manufacturing, industries around the world face increasing demands for precision, speed, and process reliability. At LiCON, automated solutions are tailored to meet these varied challenges. By combining our grip-pers with LiCON’s know-how in turnkey automation, customers benefit from robust, scalable solu-tions that are aligned to tackle industry-specific challenges. Designed for lasting performance, our pneumatic grippers with an advanced guidance system offers maintenance intervals of up to 30 million cycles. Its leakproof construction, standard corrosion pro-tection, and sealed guide rated up to IP67 make the GPP5000 ideal for nearly any environment and industry, ensuring reliable operation even under tough conditions. Installed in front of the machine tool, LiCON’s solutions automate loading and unloading tasks au-tomatically, eliminating manual steps and boosting efficiency. They also support automated part transfer along a seventh axis, enabling flexible production layouts and uninterrupted workflows. Each system is custom-configured to meet the unique needs of the customer.
30 million maintenance-free cycles (max.)
IP67
Protected against corrosion